Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model 55

Bimetal thermometer

High-quality process version per EN 13190


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Specifications according to data sheetTM 55.01
Accuracy classclass 1 per EN 13190
Casestainless steel
Stem materialstainless steel

Standard features

Connection designstandard, male thread
Unit°C
Stem diameter6 mm
Windowflat instrument glass
Dampingwithout
CaseStainless steel
Accuracy classclass 1 per EN 13190

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
ModelA 5500, nominal size 100, location of stem centre back (axial)R 5502, nominal size 100, location of stem radial
Process connection1/2 NPT1/2 NPT
Scale range-30 °C ... +70 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 200 °C0 °C ... 300 °C-30 °C ... +70 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 200 °C0 °C ... 300 °C
Insertion length L1
PriceR 2,099.79R 1,972.87R 1,972.87R 1,972.87R 2,233.08R 2,508.56R 2,381.65R 2,381.65R 2,381.65R 2,641.86
160 mm38392276383922683839390338392280383923003839230638392314
200 mm3839227738392269383922733839228138392078383923013839221638392315
PriceR 2,099.79R 1,972.87R 1,972.87R 1,972.87R 2,233.08R 2,508.56R 2,381.65R 2,381.65R 2,381.65
75 mm38392029383922713839201438392304
95 mm383922753839203638392272383923093839202738392305
PriceR 1,972.87R 1,972.87R 1,972.87R 2,233.08R 2,508.56R 2,381.65R 2,381.65R 2,381.65
120 mm3839226738392219383921433839227938392310383920763839222038392140
300 mm3839230338392270383918743839222738392311383920793839230238392307