Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model 612.20

Capsule pressure gauge, copper alloy

Stainless steel case, NS 63, 100 and 160


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Specifications according to data sheetPM 06.02
Measuring systemcopper alloy
Casestainless steel
Movementcopper alloy
Bezel ringcam ring (bayonet type), stainless steel
Accuracy classclass 1.6

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Nominal size100 mm
Connector locationlower mount
Process connectionG 1/2 B
Scale range
PriceR 3,552.60
-40 kPa...0 kPa38322384
-25 kPa...0 kPa38322383
PriceR 3,527.11
-16 kPa...0 kPa38351925
PriceR 3,552.60
-10 kPa...0 kPa38322382
PriceR 3,478.21
0 kPa...10 kPa38322378
0 kPa...16 kPa38322379
0 kPa...25 kPa38322380
0 kPa...40 kPa38240513