Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models 732.31, 733.31, 732.51, 733.51

Differential pressure gauge

For the process industry, all-metal media chamber


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Specifications according to data sheetPM 07.05
Measuring systemMeasuring system: stainless steel; ≥ 250 mbar diaphragm from NiCr-alloy (Inconel)
Casestainless steel
Bezel ringstainless steel
Movementstainless steel

Standard features

Overpressure safety/working pressure max.standard
Process connection2 x 1/2 NPT male
Connector locationlower mount

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Case fillingwithout
Nominal size100 mm
Scale range
PriceR 31,531.45
0...25 kPa38347358
0...40 kPa38340022
PriceR 27,578.03
0...60 kPa
0...100 kPa12633038
0...160 kPa38335894
PriceR 31,531.45
0...250 kPa38164655
PriceR 29,318.57
0...400 kPa38150271