Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model F2221

Miniature tension/compression force transducer

For small measuring ranges from 10 N


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Technical data acc. to datasheetFO51.26

Standard features

Force directiontension/compression
Electrical connectionCable output, free wires
Cable length5 ft (1.5 m)
Ingress Protection IPIP65

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Relative linearity error±0.15% Fnom±0.2% Fnom
Output signal1.5 mV/V2.0 mV/V1.5 mV/V2.0 mV/V
Rated force/Rated load
PriceR 19,524.97R 18,303.08
10 N83629773
PriceR 18,303.08
2 kN83629616
10 kN83629764
PriceR 20,746.86
50 kN83623521