Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model F2808

Miniature tension/compression force transducer

To 2,000 N


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Technical data acc. to datasheetFO51.68

Standard features

Force directiontension/compression
Relative linearity error±0.15% Fnom
Output signal2.0 ±0.2 mV/V
Electrical connectionCable output, free wires
Cable length3 m
Ingress Protection IPIP66

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Force transmissionM3M4
Rated force/Rated load
PriceR 1,930.41R 1,930.41
20 N83800521
PriceR 1,930.41
50 N83800525
100 N83801314
Price
500 N