Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models IV10, IV11, IV19, IV1A, IV1B, IV1N

Needle valve and multiport valve


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.22
Medium temperaturemax. +204°C [400°F] - PTFE
Medium temperaturemax. +538°C [1.000°F] - graphite
Medium temperaturemax. +180°C [356 °F] - TA-Luft/ISO15848
Body materialother materials also available on request

Standard features

Version1-Valve Needle Valve
Certificates accessoryNACE MR0175 Sour Gas Service & Inspection certificate 3.1, EN 10204, all wetted parts material

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Bonnet designstandard
Designneedle valveMultiport Needle valve
Vent connectionwithoutM8 female laterial bleeder with plug1/4" NPT female with plug2nd Port with plug, 3rd Port with bleeder
Nominal pressure6000 psi / 420 bar6000 psi / 420 bar6000 psi / 420 bar6000 psi / 420 bar
Connection process side + instrument side
PriceR 1,901.54R 2,213.02R 2,220.10R 3,169.17
1/4 NPT female - 1/4 NPT female
1/4 NPT male - 1/4 NPT female38388094
PriceR 1,901.54R 2,060.82R 2,220.10R 3,169.17
3/8 NPT male - 3/8 NPT female
3/8 NPT female - 3/8 NPT female
1/2 NPT female - 1/2 NPT female14370932142756701427565014275424
PriceR 2,053.74R 2,213.02R 2,213.02R 3,321.37
1/2 NPT male - 1/2 NPT female47442988142754451427565414275104
PriceR 11,295.57R 2,213.02R 2,213.02R 3,321.37
3/4 NPT female - 3/4 NPT female
3/4 NPT male - 3/4 NPT female
G 1/2 female - G 1/2 female
G 1/2 male - G 1/2 female38390715142756613838809238388776
Price
M20x1,5 female - M20x1,5 female
M20x1,5 male - M20x1,5 female