Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models 611.10, 631.10

Low Pressure Capsule Gauges

611.10, Copper Alloy Wetted Parts


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Specifications according to data sheetPM 06.01
Caseblack steel
Movementcopper alloy
Accuracy classclass 1.6

Standard features

Measuring systemcopper alloy

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Nominal size063 mm
Connector locationlower mountcenter back mount
Process connectionG 1/4 BG 1/4 B
Scale range
PriceR 2,523.36R 2,976.13
-40 kPa...0 kPa3832237138322377
PriceR 2,499.15R 2,499.15
-25 kPa...0 kPa3834523838321855
PriceR 2,523.36R 2,523.36
-16 kPa...0 kPa3832236838322376
-10 kPa...0 kPa3814631238322375
PriceR 2,452.69R 2,428.48
0 kPa...10 kPa3832236538126591
PriceR 2,452.69R 2,452.69
0 kPa...16 kPa3832236638322372
0 kPa...25 kPa3817402238352708
PriceR 2,452.69
0 kPa...40 kPa63294923