Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model A2G-90

Differential pressure gauge with pressure switch

For ventilation and air-conditioning


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Specifications according to data sheetPV 27.40
Caseplastic case PC/ABS1625 (HxBxT =201x151x180)
Cover fixingwith screwed cap
Ingress protectionIP 65

Standard features

Pressure connection2X tube fitting for diameter 4 mm (1/8",3/16")
Electrical connectionCable plug M 16
Ingress protectionIP 65

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
range different pressure switch30 Pa...300 Pa
Scale range
PriceR 10,235.22
0 Pa...300 Pa40411936
0 Pa...500 Pa38407869
0 Pa...1500 Pa38407870