Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model A2G-mini

Differential pressure gauge

For ventilation and air-conditioning, NS 63


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Nominal size063 mm
Accuracy class+/- 5%
Process connectionhose connection diameter 4-6 mm
Casestainless steel
Windowplastic, clear
Ingress protectionIP 68
Specifications according to data sheetPM 07.43
differential pressuredifferential pressure mechanical

Standard features

Process connectionhose connection diameter 4-6 mm
Dial designstandard air2guide

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Fixing / MountingNarrow panel ring steel black, rolled on with mounting bracket
Scale range
PriceR 1,848.92
0 Pa...500 Pa40412095