Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model CPG1500

Precision digital pressure gauge


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Casedie-cast aluminum
Power supply3 AA batteries
Specifications according to data sheetCT 10.51
Nominal size100 mm
Measuring systemstainless steel
CommunicationWIKA-Wireless

Standard features

VersionStandard
explosion protectionwithout
Type of certificateAcceptance test certificate 3.1 in accordance with DIN EN 10204 (factory calibration)
Softwarewithout

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionG 1/2 B
Measuring range
PriceR 20,982.76
-1...+10 bar gauge38359381
PriceR 24,359.85
-1...+40 bar gauge14325040
PriceR 17,693.31
0...1 bar gauge14377724
0...10 bar gauge38352157
PriceR 20,273.71
0...16 bar gauge38354484
PriceR 20,121.82
0...25 bar gauge14299695
PriceR 24,359.85
0...100 bar gauge14319522
PriceR 25,127.85
0...400 bar gauge14299671
PriceR 17,693.31
0...600 bar gauge38355020
0...1000 bar gauge38350665