Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models CS6S, CS6H, CS6L

Digital temperature controller for panel mounting


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Specifications according to data sheetAC 85.08
Ingress protection [IP]Front IP66, back IP00 ( for IEC 60529 / EN 60529)
Mounting optionScrew bracket
Display5-digit Display
Control characteristicPID (setable control parameter)
Self optimizingswitchable
InputMulti.function input (input configuration setable)
Adjustable input configurationPt100, Thermocouple K,J,R,S,B,E,T,N,PL-II,C-0/4 ... 20 mA, 0 ... 5/10 V, 1 ...5 V
Alarm output1Process value monitoring (setable switching logic)

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
ModelDigital Temperature Controller CS6S - Case 48 x 48 x 68
Power supplyAC 100 ... 240 V, 50 ... 60 Hz
Control output
PriceR 3,454.46
Relay38360214
Logic level DC 0/12 V for solid state relay14158795
PriceR 3,627.37
Analog current signal (4 ... 20 mA)38362171