Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model DI35

High-quality digital indicator for panel mounting

with multi-function input or with two inputs for standard signals


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Specifications according to data sheetAC 80.03
Dimensions96 x 48 x 139 mm
Mounting optionscrew bracket (for mounting panel thickness up to 15 mm)
DisplayLED, 5-digit from -9999 ... 99999
Accuracy of readingdependent on the input configuration
Accuracy of readinge.g. with standard signals +/- 0.02% of the range +/- 1 digit
Special design featuresmin./max. value memory as well as code-protected input locking

Standard features

Inputmulti-function input (0/4...20 mA, 0...5/10 V, resistance thermometer, thermocouples)
Power supplyAC 100 ... 240 V, 50/60 Hz, DC 100 ... 240 V
Supply voltage for transmitterDC 24 V max. 50 mA
Ingress protectionIP65 (front), IP00 (back side)
Instrument configurationfactory adjustment, device will be configured by the operator

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Analogue output signalwithout4 ... 20 mA, 0 ... 20 mA, 0 ... 10 V, switchable
Alarm output
PriceR 15,827.11R 21,307.24
without1411677214116775
PriceR 19,374.75R 24,854.88
2 relays (AC 230V 5A, DC 30V 5A), free adjustable1411677314116776