Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model F2822

Tension/compression force transducer

For material testing up to 500 kN


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Technical data acc. to datasheetFO51.50

Standard features

Force directiontension/compression
Relative linearity error±0.05% Fnom
Output signal2.0 ±0.02 mV/V
Electrical connectionCable output, free wires
Cable length5 m
Cable diameterØ5 mm
Ingress Protection IPIP66

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Rated force/Rated load
PriceR 7,308.19
50 kN83806034
PriceR 9,749.86
100 kN83806036
PriceR 12,193.64
250 kN83806038
PriceR 19,524.97
500 kN83806041