Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model F4818

Single point load cell

Up to 500 kg


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Technical data acc. to datasheetFO53.14

Standard features

Force directioncompression
Relative linearity error±0.02% Fnom
Output signal2.0 ±0.2 mV/V
Electrical connectionCable output, free wires
Cable length5 ft (1.5 m)
Cable diameterØ5 mm
Ingress Protection IPIP65

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Rated force/Rated load
PriceR 1,186.76
200 kg83800963
350 kg83800968