Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model PSM-700

Pressure switch, high adjustability of switch differential

For the process industry, with robust aluminium case


Standard articles are ready for shipping in 1-2 business days, for configured articles, the delivery time is displayed directly after the configuration is completed

Exemplary presentation

Technical information

Specifications according to data sheetPV 35.05

Standard features

Unit of set pointbar
Setpoint settingFactory setting
Switching directiondecreasing pressure
Material of the wetted partsStainless steel

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connection1/4 NPT female
Contact versionAdjustable switching differential + SPDT
Setting range
PriceR 6,677.84
-1…1.5 bar38386526
PriceR 5,499.55
0.7…7 bar38386521
1…10 bar38386522
1.6…16 bar38386523
PriceR 6,677.84
4…25 bar38386524